Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-MAV-..L-NPT/S-NPT - Manometer fittings NPT
Bill of material
NC-MAV-10LNPT 1.4 718.0231.270.20
TYPE
Type
NC-MAV-10LNPT 1.4
MATNR
Mat.-Nr.
718.0231.270.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
10 mm
NPT
Thread
1/4 mm
M1
Thread
16x1.5
L1
Length
42.0 mm
L2
Length
25.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
19 mm
E
Diameter
8.0 mm
KG
Weight
65 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices