Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-MAV-..L-NPT/S-NPT - Manometer fittings NPT
Bill of material
NC-MAV-06SNPT 1.2 718.0231.125.30
TYPE
Type
NC-MAV-06SNPT 1.2
MATNR
Mat.-Nr.
718.0231.125.30
SERIE
Serie
S
PN
Pressure nom.
500 bar
D1
Diameter
6 mm
NPT
Thread
1/2 mm
M1
Thread
14x1.5
L1
Length
49.0 mm
L2
Length
33.0 mm
SW1
Width across flats
17 mm
SW2
Width across flats
27 mm
E
Diameter
4.0 mm
KG
Weight
117 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices