Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-MAV-..LR/SR - Manometer fittings, sealing with metal seal-edge ring
Bill of material
NC-MAV-14SR 1.2 718.0230.504.30
TYPE
Type
NC-MAV-14SR 1.2
MATNR
Mat.-Nr.
718.0230.504.30
SERIE
Serie
S
PN
Pressure nom.
300 bar
D1
Diameter
14 mm
G
Thread
1/2 mm
M1
Thread
22x1.5
H
Length
5.0 mm
L1
Length
50.0 mm
L2
Length
17.0 mm
L3
Length
15.0 mm
SW1
Width across flats
27 mm
SW2
Width across flats
27 mm
E
Diameter
7.0 mm
KG
Weight
158 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices