Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-MAV-..LR/SR - Manometer fittings, sealing with metal seal-edge ring
Bill of material
NC-MAV-12LR 1.2 718.0230.400.20
TYPE
Type
NC-MAV-12LR 1.2
MATNR
Mat.-Nr.
718.0230.400.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
12 mm
G
Thread
1/2 mm
M1
Thread
18x1.5
H
Length
4.5 mm
L1
Length
46.5 mm
L2
Length
15.0 mm
L3
Length
15.5 mm
SW1
Width across flats
22 mm
SW2
Width across flats
27 mm
E
Diameter
7.0 mm
KG
Weight
105 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices