Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-MAV-..LR/SR - Manometer fittings, sealing with metal seal-edge ring
Bill of material
NC-MAV-10SR 1.2 718.0230.285.30
TYPE
Type
NC-MAV-10SR 1.2
MATNR
Mat.-Nr.
718.0230.285.30
SERIE
Serie
S
PN
Pressure nom.
400 bar
D1
Diameter
10 mm
G
Thread
1/2 mm
M1
Thread
18x1.5
H
Length
5.0 mm
L1
Length
49.0 mm
L2
Length
15.5 mm
L3
Length
15.0 mm
SW1
Width across flats
22 mm
SW2
Width across flats
27 mm
E
Diameter
7.0 mm
KG
Weight
120 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices