Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-MAV-..LR/SR - Manometer fittings, sealing with metal seal-edge ring
Bill of material
NC-MAV-10LR 1.4 718.0230.270.20
TYPE
Type
NC-MAV-10LR 1.4
MATNR
Mat.-Nr.
718.0230.270.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
10 mm
G
Thread
1/4 mm
M1
Thread
16x1.5
H
Length
4.5 mm
L1
Length
40.0 mm
L2
Length
13.0 mm
L3
Length
10.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
19 mm
E
Diameter
4.0 mm
KG
Weight
62 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices