Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-UEM-..L/S - NC nuts, silver-plated inside
Bill of material
NC-UEM-10L 716.0201.100.20
TYPE
Type
NC-UEM-10L
MATNR
Mat.-Nr.
716.0201.100.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
10 mm
M1
Thread
16x1.5
H
Length
15.5 mm
SW1
Width across flats
19 mm
KG
Weight
19 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices