Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-UEM-..L/S - NC nuts, silver-plated inside
Bill of material
NC-UEM-08L 716.0201.080.20
TYPE
Type
NC-UEM-08L
MATNR
Mat.-Nr.
716.0201.080.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
8 mm
M1
Thread
14x1.5
H
Length
14.5 mm
SW1
Width across flats
17 mm
KG
Weight
15 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices