Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-UEM-..L/S - NC nuts, silver-plated inside
Bill of material
NC-UEM-06S 716.0201.060.30
TYPE
Type
NC-UEM-06S
MATNR
Mat.-Nr.
716.0201.060.30
SERIE
Serie
S
PN
Pressure nom.
500 bar
D1
Diameter
6 mm
M1
Thread
14x1.5
H
Length
16.5 mm
SW1
Width across flats
17 mm
KG
Weight
16 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices