Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-R-..L/S - NC clamping rings
Bill of material
NC-R-16S 716.0010.160.30
TYPE
Type
NC-R-16S
MATNR
Mat.-Nr.
716.0010.160.30
SERIE
Serie
S
PN
Pressure nom.
200 bar
D1
Diameter
16 mm
L
Length
10.6 mm
KG
Weight
5 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices