Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-R-..L/S - NC clamping rings
Bill of material
NC-R-15L 716.0010.150.20
TYPE
Type
NC-R-15L
MATNR
Mat.-Nr.
716.0010.150.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
15 mm
L
Length
10.0 mm
KG
Weight
3 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices