Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
TR-..L/S - Reducing T fittings
Bill of material
TR-28/18/28L 708.3004.928.20
TYPE
Type
TR-28/18/28L
MATNR
Mat.-Nr.
708.3004.928.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
28 mm
D2
Diameter
18 mm
D3
Diameter
28 mm
M1
Thread
36x2.0
M2
Thread
26x1.5
M3
Thread
36x2.0
L1
Length
47.5 mm
L2
Length
47.5 mm
L3
Length
47.5 mm
SW1
Width across flats
41 mm
SW2
Width across flats
32 mm
SW3
Width across flats
41 mm
SW4
Width across flats
36 mm
E
Diameter
15.0 mm
KG
Weight
685 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices