Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
TR-..L/S - Reducing T fittings
Bill of material
TR-22/12/22L 708.3004.740.20
TYPE
Type
TR-22/12/22L
MATNR
Mat.-Nr.
708.3004.740.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
22 mm
D2
Diameter
12 mm
D3
Diameter
22 mm
M1
Thread
30x2.0
M2
Thread
18x1.5
M3
Thread
30x2.0
L1
Length
44.5 mm
L2
Length
43.5 mm
L3
Length
44.5 mm
SW1
Width across flats
36 mm
SW2
Width across flats
22 mm
SW3
Width across flats
36 mm
SW4
Width across flats
27 mm
E
Diameter
10.0 mm
KG
Weight
494 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices