Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
TR-..L/S - Reducing T fittings
Bill of material
TR-20/12/20S 708.3004.680.30
TYPE
Type
TR-20/12/20S
MATNR
Mat.-Nr.
708.3004.680.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
20 mm
D2
Diameter
12 mm
D3
Diameter
20 mm
M1
Thread
30x2.0
M2
Thread
20x1.5
M3
Thread
30x2.0
L1
Length
49.5 mm
L2
Length
42.5 mm
L3
Length
49.5 mm
SW1
Width across flats
36 mm
SW2
Width across flats
24 mm
SW3
Width across flats
36 mm
SW4
Width across flats
27 mm
E
Diameter
9.0 mm
KG
Weight
580 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices