Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
TR-..L/S - Reducing T fittings
Bill of material
TR-18/18/10L 708.3004.637.20
TYPE
Type
TR-18/18/10L
MATNR
Mat.-Nr.
708.3004.637.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
18 mm
D2
Diameter
18 mm
D3
Diameter
10 mm
M1
Thread
26x1.5
M2
Thread
26x1.5
M3
Thread
16x1.5
L1
Length
40.5 mm
L2
Length
40.5 mm
L3
Length
39.5 mm
SW1
Width across flats
32 mm
SW2
Width across flats
32 mm
SW3
Width across flats
19 mm
SW4
Width across flats
24 mm
E
Diameter
9.0 mm
KG
Weight
351 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices