Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
TR-..L/S - Reducing T fittings
Bill of material
TR-16/10/16S 708.3004.454.30
TYPE
Type
TR-16/10/16S
MATNR
Mat.-Nr.
708.3004.454.30
SERIE
Serie
S
PN
Pressure nom.
630 bar
D1
Diameter
16 mm
D2
Diameter
10 mm
D3
Diameter
16 mm
M1
Thread
24x1.5
M2
Thread
18x1.5
M3
Thread
18x1.5
L1
Length
44.0 mm
L2
Length
42.5 mm
L3
Length
44.0 mm
SW1
Width across flats
30 mm
SW2
Width across flats
22 mm
SW3
Width across flats
30 mm
SW4
Width across flats
24 mm
E
Diameter
8.0 mm
KG
Weight
419 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices