Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
TR-..L/S - Reducing T fittings
Bill of material
TR-15/15/12L 708.3004.435.20
TYPE
Type
TR-15/15/12L
MATNR
Mat.-Nr.
708.3004.435.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
15 mm
D2
Diameter
15 mm
D3
Diameter
12 mm
M1
Thread
22x1.5
M2
Thread
22x1.5
M3
Thread
18x1.5
L1
Length
36.0 mm
L2
Length
36.0 mm
L3
Length
36.0 mm
SW1
Width across flats
27 mm
SW2
Width across flats
27 mm
SW3
Width across flats
22 mm
SW4
Width across flats
19 mm
E
Diameter
10.0 mm
KG
Weight
227 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices