Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
TR-..L/S - Reducing T fittings
Bill of material
TR-12/08/12L 708.3004.210.20
TYPE
Type
TR-12/08/12L
MATNR
Mat.-Nr.
708.3004.210.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
12 mm
D2
Diameter
8 mm
D3
Diameter
12 mm
M1
Thread
18x1.5
M2
Thread
14x1.5
M3
Thread
18x1.5
L1
Length
32.5 mm
L2
Length
32.0 mm
L3
Length
32.5 mm
SW1
Width across flats
22 mm
SW2
Width across flats
17 mm
SW3
Width across flats
22 mm
SW4
Width across flats
17 mm
E
Diameter
6.0 mm
KG
Weight
145 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices