Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
TR-..L/S - Reducing T fittings
Bill of material
TR-06/08/06L 708.3004.058.20
TYPE
Type
TR-06/08/06L
MATNR
Mat.-Nr.
708.3004.058.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
6 mm
D2
Diameter
8 mm
D3
Diameter
6 mm
M1
Thread
12x1.5
M2
Thread
14x1.5
M3
Thread
12x1.5
L1
Length
29.0 mm
L2
Length
29.0 mm
L3
Length
29.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
17 mm
SW3
Width across flats
14 mm
SW4
Width across flats
12 mm
E
Diameter
4.0 mm
KG
Weight
82 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices