Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EWKO-..L 45 - Adjustable elbow fittings 45° with taper and O-ring
Bill of material
EWKO-42L 45 708.2660.420.20
TYPE
Type
EWKO-42L 45
MATNR
Mat.-Nr.
708.2660.420.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
42 mm
M1
Thread
52x2.0
L1
Length
50.0 mm
L2
Length
26.0 mm
L3
Length
56.0 mm
SW1
Width across flats
60 mm
SW2
Width across flats
50 mm
KG
Weight
1117 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices