Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EWKO-..L 45 - Adjustable elbow fittings 45° with taper and O-ring
Bill of material
EWKO-35L 45 708.2660.350.20
TYPE
Type
EWKO-35L 45
MATNR
Mat.-Nr.
708.2660.350.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
35 mm
M1
Thread
45x2.0
L1
Length
49.5 mm
L2
Length
26.5 mm
L3
Length
51.0 mm
SW1
Width across flats
50 mm
SW2
Width across flats
41 mm
KG
Weight
741 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices