Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EWKO-..L 45 - Adjustable elbow fittings 45° with taper and O-ring
Bill of material
EWKO-18L 45 708.2660.180.20
TYPE
Type
EWKO-18L 45
MATNR
Mat.-Nr.
708.2660.180.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
18 mm
M1
Thread
26x1.5
L1
Length
33.5 mm
L2
Length
16.5 mm
L3
Length
35.5 mm
SW1
Width across flats
32 mm
SW2
Width across flats
24 mm
KG
Weight
253 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices