Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EWKO-..L 45 - Adjustable elbow fittings 45° with taper and O-ring
Bill of material
EWKO-15L 45 708.2660.150.20
TYPE
Type
EWKO-15L 45
MATNR
Mat.-Nr.
708.2660.150.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
15 mm
M1
Thread
22x1.5
L1
Length
33.5 mm
L2
Length
17.0 mm
L3
Length
32.5 mm
SW1
Width across flats
27 mm
SW2
Width across flats
19 mm
KG
Weight
181 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices