Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EWKO-..L 45 - Adjustable elbow fittings 45° with taper and O-ring
Bill of material
EWKO-10L 45 708.2660.100.20
TYPE
Type
EWKO-10L 45
MATNR
Mat.-Nr.
708.2660.100.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
10 mm
M1
Thread
16x1.5
L1
Length
27.5 mm
L2
Length
12.0 mm
L3
Length
29.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
14 mm
KG
Weight
82 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices