Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EWKO-..L 45 - Adjustable elbow fittings 45° with taper and O-ring
Bill of material
EWKO-06L 45 708.2660.060.20
TYPE
Type
EWKO-06L 45
MATNR
Mat.-Nr.
708.2660.060.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
6 mm
M1
Thread
12x1.5
L1
Length
24.0 mm
L2
Length
9.0 mm
L3
Length
26.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
12 mm
KG
Weight
45 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices