Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GASK-.. - Straight weld-on fittings with weldable cone and O-ring
Bill of material
GASK-20x4,0 708.1451.203.30
TYPE
Type
GASK-20x4,0
MATNR
Mat.-Nr.
708.1451.203.30
PN
Pressure nom.
420 bar
D1
Diameter
20 mm
M1
Thread
30x2.0
L1
Length
84.0 mm
L2
Length
60.0 mm
T1
Thickness
4.0 mm
T2
Thickness
4.0 mm
SW1
Width across flats
36 mm
SW2
Width across flats
32 mm
KG
Weight
322 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices