Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GASK-.. - Straight weld-on fittings with weldable cone and O-ring
Bill of material
GASK-16x3,0 708.1451.163.30
TYPE
Type
GASK-16x3,0
MATNR
Mat.-Nr.
708.1451.163.30
PN
Pressure nom.
630 bar
D1
Diameter
16 mm
M1
Thread
24x1.5
L1
Length
74.0 mm
L2
Length
52.0 mm
T1
Thickness
3.0 mm
T2
Thickness
3.0 mm
SW1
Width across flats
30 mm
SW2
Width across flats
27 mm
KG
Weight
193 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices