Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GAV-..LR - Straight female adaptor fittings
Bill of material
GAV-08LR 1.2 708.1201.185.20
TYPE
Type
GAV-08LR 1.2
MATNR
Mat.-Nr.
708.1201.185.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
8 mm
G
Thread
1/2 mm
M1
Thread
14x1.5
L1
Length
44.0 mm
L2
Length
29.0 mm
L3
Length
20.0 mm
SW1
Width across flats
17 mm
SW2
Width across flats
27 mm
E
Diameter
6.0 mm
KG
Weight
84 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices