Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..SR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2, ISO 8434-1-SDSC-E
Bill of material
GEV-30SR 5.4 WD 708.1171.902.30
TYPE
Type
GEV-30SR 5.4 WD
MATNR
Mat.-Nr.
708.1171.902.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
30 mm
G
Thread
1 1/4
M1
Thread
42x2.0
L1
Length
50.0 mm
L2
Length
23.5 mm
L3
Length
20.0 mm
SW1
Width across flats
50 mm
SW2
Width across flats
50 mm
E
Diameter
25.0 mm
KG
Weight
670 g/Pcs
DW
49.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices