Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..SR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2, ISO 8434-1-SDSC-E
Bill of material
GEV-20SR 3.2 WD 708.1171.717.30
TYPE
Type
GEV-20SR 3.2 WD
MATNR
Mat.-Nr.
708.1171.717.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
20 mm
G
Thread
1 1/2
M1
Thread
30x2.0
L1
Length
47.0 mm
L2
Length
25.5 mm
L3
Length
22.0 mm
SW1
Width across flats
36 mm
SW2
Width across flats
55 mm
E
Diameter
16.0 mm
KG
Weight
782 g/Pcs
DW
54.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices