Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..SR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2, ISO 8434-1-SDSC-E
Bill of material
GEV-16SR 1.2 WD 708.1171.566.30
TYPE
Type
GEV-16SR 1.2 WD
MATNR
Mat.-Nr.
708.1171.566.30
SERIE
Serie
S
PN
Pressure nom.
630 bar
D1
Diameter
16 mm
G
Thread
1/2
M1
Thread
24x1.5
L1
Length
37.0 mm
L2
Length
18.5 mm
L3
Length
14.0 mm
SW1
Width across flats
30 mm
SW2
Width across flats
27 mm
E
Diameter
12.0 mm
KG
Weight
161 g/Pcs
DW
26.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices