Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..SR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2, ISO 8434-1-SDSC-E
Bill of material
GEV-12SR 3.4 WD 708.1171.405.30
TYPE
Type
GEV-12SR 3.4 WD
MATNR
Mat.-Nr.
708.1171.405.30
SERIE
Serie
S
PN
Pressure nom.
630 bar
D1
Diameter
12 mm
G
Thread
3/4
M1
Thread
20x1.5
L1
Length
34.0 mm
L2
Length
17.5 mm
L3
Length
16.0 mm
SW1
Width across flats
24 mm
SW2
Width across flats
32 mm
E
Diameter
8.0 mm
KG
Weight
192 g/Pcs
DW
31.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices