Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..SR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2, ISO 8434-1-SDSC-E
Bill of material
GEV-08SR 1.8 WD 708.1171.160.30
TYPE
Type
GEV-08SR 1.8 WD
MATNR
Mat.-Nr.
708.1171.160.30
SERIE
Serie
S
PN
Pressure nom.
800 bar
D1
Diameter
8 mm
G
Thread
1/8
M1
Thread
16x1.5
L1
Length
29.5 mm
L2
Length
14.5 mm
L3
Length
8.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
17 mm
E
Diameter
4.0 mm
KG
Weight
58 g/Pcs
DW
13.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices