Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..LMK - Straight male adaptor fittings, taper thread sealing form C acc. DIN 3852-2, ISO 8434-1-SDSC
Bill of material
GEV-18LMK 22x1,5 708.1103.460.20
TYPE
Type
GEV-18LMK 22x1,5
MATNR
Mat.-Nr.
708.1103.460.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
18 mm
MK
Thread
22x1.5
M1
Thread
26x1.5
L1
Length
42.0 mm
L2
Length
25.5 mm
SW1
Width across flats
32 mm
SW2
Width across flats
27 mm
E
Diameter
14.0 mm
KG
Weight
156 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices