Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..LMK - Straight male adaptor fittings, taper thread sealing form C acc. DIN 3852-2, ISO 8434-1-SDSC
Bill of material
GEV-12LMK 16x1,5 708.1103.330.20
TYPE
Type
GEV-12LMK 16x1,5
MATNR
Mat.-Nr.
708.1103.330.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
12 mm
MK
Thread
16x1.5
M1
Thread
18x1.5
L1
Length
37.0 mm
L2
Length
22.0 mm
SW1
Width across flats
22 mm
SW2
Width across flats
19 mm
E
Diameter
9.0 mm
KG
Weight
59 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices