Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..LMK - Straight male adaptor fittings, taper thread sealing form C acc. DIN 3852-2, ISO 8434-1-SDSC
Bill of material
GEV-08LMK 12x1,5 708.1103.240.20
TYPE
Type
GEV-08LMK 12x1,5
MATNR
Mat.-Nr.
708.1103.240.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
8 mm
MK
Thread
12x1.5
M1
Thread
14x1.5
L1
Length
35.0 mm
L2
Length
20.0 mm
SW1
Width across flats
17 mm
SW2
Width across flats
14 mm
E
Diameter
6.0 mm
KG
Weight
35 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices