Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..LMK - Straight male adaptor fittings, taper thread sealing form C acc. DIN 3852-2, ISO 8434-1-SDSC
Bill of material
GEV-06LLMK 10x1,0 708.1103.180.10
TYPE
Type
GEV-06LLMK 10x1,0
MATNR
Mat.-Nr.
708.1103.180.10
SERIE
Serie
LL
PN
Pressure nom.
100 bar
D1
Diameter
6 mm
MK
Thread
10x1.0
M1
Thread
10x1.0
L1
Length
26.0 mm
L2
Length
14.5 mm
SW1
Width across flats
12 mm
SW2
Width across flats
11 mm
E
Diameter
4.0 mm
KG
Weight
15 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices