Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..LMK - Straight male adaptor fittings, taper thread sealing form C acc. DIN 3852-2, ISO 8434-1-SDSC
Bill of material
GEV-04LLMK 08x1,0 708.1103.090.10
TYPE
Type
GEV-04LLMK 08x1,0
MATNR
Mat.-Nr.
708.1103.090.10
SERIE
Serie
LL
PN
Pressure nom.
100 bar
D1
Diameter
4 mm
MK
Thread
08x1.0
M1
Thread
8x1.0
L1
Length
26.0 mm
L2
Length
16.0 mm
SW1
Width across flats
10 mm
SW2
Width across flats
10 mm
E
Diameter
3.0 mm
KG
Weight
11 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices