Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..LRK - Straight male adaptor fittings, taper thread sealing form C acc. DIN 3852-2, ISO 8434-1-SDSC
Bill of material
GEV-42LRK 3.2 708.1101.992.20
TYPE
Type
GEV-42LRK 3.2
MATNR
Mat.-Nr.
708.1101.992.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
42 mm
R
Thread
1 1/2
M1
Thread
52x2.0
L1
Length
61.5 mm
L2
Length
38.0 mm
SW1
Width across flats
60 mm
SW2
Width across flats
55 mm
E
Diameter
36.0 mm
KG
Weight
594 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices