Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..LRK - Straight male adaptor fittings, taper thread sealing form C acc. DIN 3852-2, ISO 8434-1-SDSC
Bill of material
GEV-10LRK 1.2 708.1101.285.20
TYPE
Type
GEV-10LRK 1.2
MATNR
Mat.-Nr.
708.1101.285.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
10 mm
R
Thread
1/2
M1
Thread
16x1.5
L1
Length
38.5 mm
L2
Length
23.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
22 mm
E
Diameter
8.0 mm
KG
Weight
70 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices