Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VKOR-..L - Straight reducing unions with taper and O-ring
Bill of material
VKOR-35/28L 708.1074.949.21
TYPE
Type
VKOR-35/28L
MATNR
Mat.-Nr.
708.1074.949.21
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
35 mm
D2
Diameter
28 mm
M1
Thread
45x2.0
M2
Thread
36x2.0
L1
Gesmtlänge
57.5 mm
L2
Einbaulänge virtuell
52.5 mm
SW1
Width across flats
50 mm
SW2
Width across flat
46 mm
E1
Diameter
22.0 mm
E2
Diamter
22.0 mm
KG
Weight
415 g/Pcs
XL0
Length
48 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices