Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VKOR-..L - Straight reducing unions with taper and O-ring
Bill of material
VKOR-22/18L 708.1074.755.21
TYPE
Type
VKOR-22/18L
MATNR
Mat.-Nr.
708.1074.755.21
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
D2
Diameter
18 mm
M1
Thread
30x2.0
M2
Thread
26x1.5
L1
Gesmtlänge
46.5 mm
L2
Einbaulänge virtuell
45.0 mm
SW1
Width across flats
36 mm
SW2
Width across flat
32 mm
E1
Diameter
13.0 mm
E2
Diamter
13.0 mm
KG
Weight
228 g/Pcs
XL0
Length
42 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices