Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VKOR-..L - Straight reducing unions with taper and O-ring
Bill of material
VKOR-18/12L 708.1074.580.21
TYPE
Type
VKOR-18/12L
MATNR
Mat.-Nr.
708.1074.580.21
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
18 mm
D2
Diameter
12 mm
M1
Thread
26x1.5
M2
Thread
18x1.5
L1
Gesmtlänge
38.5 mm
L2
Einbaulänge virtuell
38.5 mm
SW1
Width across flats
32 mm
SW2
Width across flat
22 mm
E1
Diameter
8.0 mm
E2
Diamter
8.0 mm
KG
Weight
132 g/Pcs
XL0
Length
36 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices