Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VKOR-..L - Straight reducing unions with taper and O-ring
Bill of material
VKOR-15/10L 708.1074.410.21
TYPE
Type
VKOR-15/10L
MATNR
Mat.-Nr.
708.1074.410.21
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
15 mm
D2
Diameter
10 mm
M1
Thread
22x1.5
M2
Thread
16x1.5
L1
Gesmtlänge
43.0 mm
L2
Einbaulänge virtuell
40.0 mm
SW1
Width across flats
27 mm
SW2
Width across flat
19 mm
E1
Diameter
10.0 mm
E2
Diamter
6.0 mm
KG
Weight
101 g/Pcs
XL0
Length
38 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices