Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VKOR-..L - Straight reducing unions with taper and O-ring
Bill of material
VKOR-12/08L 708.1074.225.21
TYPE
Type
VKOR-12/08L
MATNR
Mat.-Nr.
708.1074.225.21
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
12 mm
D2
Diameter
8 mm
M1
Thread
18x1.5
M2
Thread
14x1.5
L1
Gesmtlänge
36.5 mm
L2
Einbaulänge virtuell
33.0 mm
SW1
Width across flats
22 mm
SW2
Width across flat
17 mm
E1
Diameter
3.0 mm
E2
Diamter
3.0 mm
KG
Weight
66 g/Pcs
XL0
Length
33 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices