Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VKO-..L/S - Straight unions with taper and O-ring
Bill of material
VKO-38S 708.1070.380.31
TYPE
Type
VKO-38S
MATNR
Mat.-Nr.
708.1070.380.31
SERIE
Serie
S
PN
Pressure nom.
315 bar
D1
Diameter
38 mm
M1
Thread
52x2.0
L1
Gesamtlänge
61.0 mm
L2
Einbaulänge virtuell
68.5 mm
SW1
Width across flats
60 mm
E
Diameter
28.0 mm
KG
Weight
936 g/Pcs
XL0
Länge Grundkörper
52.0 mm
XX1
Durchmesser 1
49.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices