Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VKO-..L/S - Straight unions with taper and O-ring
Bill of material
VKO-30S 708.1070.300.31
TYPE
Type
VKO-30S
MATNR
Mat.-Nr.
708.1070.300.31
SERIE
Serie
S
PN
Pressure nom.
400 bar
D1
Diameter
30 mm
M1
Thread
42x2.0
L1
Gesamtlänge
59.0 mm
L2
Einbaulänge virtuell
63.5 mm
SW1
Width across flats
50 mm
E
Diameter
20.0 mm
KG
Weight
646 g/Pcs
XL0
Länge Grundkörper
52.0 mm
XX1
Durchmesser 1
39.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices