Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VKO-..L/S - Straight unions with taper and O-ring
Bill of material
VKO-22L 708.1070.220.21
TYPE
Type
VKO-22L
MATNR
Mat.-Nr.
708.1070.220.21
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
M1
Thread
30x2.0
L1
Gesamtlänge
49.0 mm
L2
Einbaulänge virtuell
45.0 mm
SW1
Width across flats
36 mm
E
Diameter
17.0 mm
KG
Weight
254 g/Pcs
XL0
Länge Grundkörper
42.0 mm
XX1
Durchmesser 1
27.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices