Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VKO-..L/S - Straight unions with taper and O-ring
Bill of material
VKO-14S 708.1070.140.31
TYPE
Type
VKO-14S
MATNR
Mat.-Nr.
708.1070.140.31
SERIE
Serie
S
PN
Pressure nom.
630 bar
D1
Diameter
14 mm
M1
Thread
22x1.5
L1
Gesamtlänge
45.0 mm
L2
Einbaulänge virtuell
43.0 mm
SW1
Width across flats
27 mm
E
Diameter
9.0 mm
KG
Weight
142 g/Pcs
XL0
Länge Grundkörper
39.0 mm
XX1
Durchmesser 1
20.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices