Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VKO-..L/S - Straight unions with taper and O-ring
Bill of material
VKO-10L 708.1070.100.21
TYPE
Type
VKO-10L
MATNR
Mat.-Nr.
708.1070.100.21
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
10 mm
M1
Thread
16x1.5
L1
Gesamtlänge
37.0 mm
L2
Einbaulänge virtuell
35.0 mm
SW1
Width across flats
19 mm
E
Diameter
6.0 mm
KG
Weight
56 g/Pcs
XL0
Länge Grundkörper
33.0 mm
XX1
Durchmesser 1
14.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices